WFDS2PS

2 Gang Dimmer Switch 250W Polished Steel
EAN
5015654741006
Quantity
1
Trade price*
£214.49 /prt.*
Voltage
Operating voltage240 V AC
Frequency
Frequency50;60 Hz
Materials
Materialstainless steel
Connection
Type of loadinductive
Scope of delivery
Componentwith 2 fixing screws M3.5 x 20 mm
Equipment
Dimming principlephase cut-on
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.