20A Double Pole Switch with Flex Outlet Polished Brass White Insert WFDP84FOPBW

EAN-Nr.
5015654742300
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    32.8 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WFDP84FOPBW  | Hager

    Product Image WFDP84FOPBW

  • Product declaration

    Image EU Declaration of conformity for WFDP84FOPBW  | Hager

    EU Declaration of conformity for WFDP84FOPBW

    Declaration

    PDF
    291 KB
    Image EU Declaration of conformity for WFDP84FOPBW  | Hager

    EU Declaration of conformity for WFDP84FOPBW

    Declaration

    PDF
    667 KB
    Image EU Declaration of conformity for WFDP84FOPBW  | Hager

    EU Declaration of conformity for WFDP84FOPBW

    Declaration

    PDF
    324 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.