WFDP84FOBNB

EAN-Nr.
5015654742348
Packaging
1 Prt.

Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    32.8 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    black  
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WFDP84FOBNB  | Hager

    Product Image WFDP84FOBNB

  • Product declaration

    Image EU Declaration of conformity for WFDP84FOBNB  | Hager

    EU Declaration of conformity for WFDP84FOBNB

    Declaration

    PDF
    291 KB
    Image EU Declaration of conformity for WFDP84FOBNB  | Hager

    EU Declaration of conformity for WFDP84FOBNB

    Declaration

    PDF
    667 KB
    Image EU Declaration of conformity for WFDP84FOBNB  | Hager

    EU Declaration of conformity for WFDP84FOBNB

    Declaration

    PDF
    324 KB
  • Product ROHS

    Image RoHS certificate for WFDP84FOBNB  | Hager

    RoHS certificate for WFDP84FOBNB

    PDF
    33 KB
    Image RoHS certificate for WFDP84FOBNB  | Hager

    RoHS certificate for WFDP84FOBNB

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.