Terminal,Volta,additional terminal,3Ph+N,63A VZ428

EAN-Nr.
3250616664289
Packaging
1 Prt.
Price
£27.18
/ piece *

Technical characteristics

Architecture
  • Number of poles
    2 P
  • Fixing mode
    Snap
Dimensions
  • Height of installed product
    38 mm
  • Width of installed product
    17 mm
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Mixed materials
Connection
  • Type of connection
    Quickconnect
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -25…40 °C

Downloads

  • Product image

    Image VZ428  | Hager

    Product Image VZ428

  • Product ROHS

    Image RoHS certificate for VZ428  | Hager

    RoHS certificate for VZ428

    PDF
    32 KB
    Image RoHS certificate for VZ428  | Hager

    RoHS certificate for VZ428

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.