Terminal,Volta,additional terminalm,1Ph+N VZ403

EAN-Nr.
3250616664036
Packaging
1 Prt.
£16.50
/ piece *

Technical characteristics

Architecture
  • Number of poles
    2 P
Dimensions
  • Depth of installed product
    290 mm
  • Height of installed product
    38 mm
  • Width of installed product
    17 mm
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Mixed materials
Connection
  • Type of connection
    Quickconnect
Use conditions
  • Operating temperature
    -25…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.