VSR916C

Design 50,16Way,Configurable,100A Switch,2*100A 30mA RCCB
EAN
5015652602552
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      105 mm
    • Height of installed product
      284 mm
    • Width of installed product
      539 mm
  • Capacity
    • Number of modules
      16
  • Cover, door
    • Interlockable
      No
  • Materials
    • RAL colour number
      9010
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.