14w Hi Integrity 100A Switch 2*100A 30mA RCCB Type 2 SPD VSR914CUSPD

EAN-Nr.
5015652606017
Packaging
1 Prt.
£573.22
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    284 mm
  • Width of installed product
    539 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.