Design 50,12Way,High Integrity,100A Switch,2*100A 30mA RCCB VSR912CU

EAN-Nr.
5015652602545
Packaging
1 Prt.
Price
£406.90
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    284 mm
  • Width of installed product
    467 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    RAL 9010
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    Galvanised
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VSR912CU  | Hager

    Product Image VSR912CU

  • Installation guide

    Image Installation manuals for VSR912CU  | Hager

    Installation manuals for VSR912CU

    PDF
    12 MB
  • BIM models

    Image BIM models for VSR912CU  | Hager

    BIM models for VSR912CU

    Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for VSR912CU  | Hager

    BIM models for VSR912CU

    Range SM Design 50-Configurable -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for VSR912CU  | Hager

    BIM models for VSR912CU

    Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for VSR912CU  | Hager

    BIM models for VSR912CU

    Range SM Design 50-Configurable -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
  • Safety note

    Image Safety data sheet for VSR912CU  | Hager

    Safety data sheet for VSR912CU

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product declaration

    Image EU Declaration of conformity for VSR912CU  | Hager

    EU Declaration of conformity for VSR912CU

    Declaration

    PDF
    390 KB
    Image EU Declaration of conformity for VSR912CU  | Hager

    EU Declaration of conformity for VSR912CU

    Declaration

    PDF
    120 KB
  • Product ROHS

    Image RoHS certificate for VSR912CU  | Hager

    RoHS certificate for VSR912CU

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.