Design 50, 10 Way HI 100A Sw 2*100A 30mA RCCB Type A SPD VSR910CUSPD

EAN-Nr.
5015652605669
Packaging
1 Prt.
£560.63
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    284 mm
  • Width of installed product
    467 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    RAL 9010
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    Galvanised
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.