VSR816CU
Design 50, 16Way High Integrity Split Load Configurable, 100A Sw 2*80A 30mA RCCB
EAN
5015652600862
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modeflush-mounting
-
- Dimensions
- Depth of installed product105 mm
- Height of installed product284 mm
- Width of installed product539 mm
-
- Capacity
- Number of modules16
-
- Materials
- RAL colour number9010
-
- Equipment
- Number of rows1
- Can be accessorizedNo
-
- Safety
- Protection index IPIP2XC
-
Documentations
Product data sheets for VSR816CU | 514 KB | Download | |
Technical brochure | 3 MB | Download | |
Instruction manuals for VSR816CU | 1 MB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VSR816CU | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
