VSR812C
Design 50, 12 Way Split Load Configurable, 100A Switch 2*80A 30mA RCCB
EAN
3250610459836
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modeflush-mounting
-
- Dimensions
- Depth of installed product105 mm
- Height of installed product284 mm
- Width of installed product467 mm
-
- Equipment
- Can be accessorizedNo
-
- Safety
- Protection index IPIP2XC
-
Documentations
Instruction manuals for VSR812C | 1 MB | Download | |
Technical brochure | 3 MB | Download | |
Product data sheets for VSR812C | 512 KB | Download | |
Product data sheets for VSR812C | 105 KB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VSR812C | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
