VS112

12 Way 100A Switch Skeleton
EAN
3250610419519
Quantity
1
Trade price*
£85.17 /prt.*
  • Architecture
    • Fixing mode
      Screwed
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      99 mm
    • Height of installed product
      251.5 mm
    • Width of installed product
      281.5 mm
  • Capacity
    • Number of modules
      12
  • Cover, door
    • Interlockable
      No
  • Materials
    • RAL colour number
      9010
    • Material
      Polystyrol (PS)
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      not concerned
Documentations
Instruction manuals for VS112 1014 KBpdfDownload
4636 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.