VMLF912CU

12 Way HI Cf 100A Switch 2*100A 30mA RCCB
EAN
5015652602057
Quantity
1
Trade price*
£253.84 /prt.*
  • Architecture
    • Fixing mode
      flush-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      104 mm
    • Height of installed product
      282 mm
    • Width of installed product
      443 mm
  • Capacity
    • Number of modules
      12
  • Cover, door
    • Type of door closing
      non keylock
    • Interlockable
      No
  • Materials
    • Colour
      pure white
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Installation manuals for VMLF912CU 3 MBpdfDownload
Product data sheets for VMLF912CU 1 MBpdfDownload
4636 kbpdfDownload
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF 211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.