Design 10, Flush 10 Way HI 100A Sw 2*100A 30mA RCCB Type A SPD VMLF910CUSPD

EAN-Nr.
5015652605577
Packaging
1 Prt.
Price
£468.47
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    104 mm
  • Height of installed product
    282 mm
  • Width of installed product
    443 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VMLF910CUSPD  | Hager

    Product Image VMLF910CUSPD

  • Installation guide

    Image Installation manuals for VMLF910CUSPD  | Hager

    Installation manuals for VMLF910CUSPD

    PDF
    13 MB
  • Safety note

    Image Safety data sheet for VMLF910CUSPD  | Hager

    Safety data sheet for VMLF910CUSPD

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VMLF910CUSPD  | Hager

    Product data sheets for VMLF910CUSPD

    PDF
    1 MB
    Image Product data sheets for VMLF910CUSPD  | Hager

    Product data sheets for VMLF910CUSPD

    PDF
    1 MB
    Image Product data sheets for VMLF910CUSPD  | Hager

    Product data sheets for VMLF910CUSPD

    PDF
    967 KB
  • Product declaration

    Image EU Declaration of conformity for VMLF910CUSPD  | Hager

    EU Declaration of conformity for VMLF910CUSPD

    Declaration

    PDF
    390 KB
    Image EU Declaration of conformity for VMLF910CUSPD  | Hager

    EU Declaration of conformity for VMLF910CUSPD

    Declaration

    PDF
    257 KB
  • Product ROHS

    Image RoHS certificate for VMLF910CUSPD  | Hager

    RoHS certificate for VMLF910CUSPD

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.