Design 10, Flush 8 Way HI 100A Sw 2*100A 30mA RCCB Type A SPD VMLF908CUSPD

EAN-Nr.
5015652605560
Packaging
1 Prt.
£455.77
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    104 mm
  • Height of installed product
    282 mm
  • Width of installed product
    407 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.