Consumer unit,Design10,flush mounted,10way,HI config,100A,sw2*63A,30mA,RCCB VMLF710CU

EAN-Nr.
5015652600336
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    99 mm
  • Height of installed product
    282 mm
  • Width of installed product
    407 mm
Equipment
  • Number of rows
    1

Downloads

  • Product image

    Image VMLF710CU  | Hager

    Product Image VMLF710CU

  • BIM models

    Image BIM models for VMLF710CU  | Hager

    BIM models for VMLF710CU

    UK_DESIGN10_BIM_FLUSHCU.ZIP

    ZIP
    1 MB
  • Product declaration

    Image EU Declaration of conformity for VMLF710CU  | Hager

    EU Declaration of conformity for VMLF710CU

    Declaration

    PDF
    119 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.