Consumer unit,Design10,flush mounted,10way,config,100A sw,2*63A,30mA,RCCB VMLF710C

EAN-Nr.
3250610841914
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    99 mm
  • Height of installed product
    282 mm
  • Width of installed product
    407 mm
Equipment
  • Number of rows
    1

Downloads

  • Product image

    Image VMLF710C  | Hager

    Product Image VMLF710C

  • Product notice

    Image Instruction manuals for VMLF710C  | Hager

    Instruction manuals for VMLF710C

    ZD0828.PDF

    PDF
    1 MB
  • BIM models

    Image BIM models for VMLF710C  | Hager

    BIM models for VMLF710C

    UK_DESIGN10_BIM_FLUSHCU.ZIP

    ZIP
    1 MB
  • Product declaration

    Image EU Declaration of conformity for VMLF710C  | Hager

    EU Declaration of conformity for VMLF710C

    Declaration

    PDF
    121 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.