Dual Row 100A Sw, 2*100A 30mA RCCB,8+10 Way, 2 pole busbar,ARC Fault + SPD VMLA90810HSPD

EAN-Nr.
5015652607052
Packaging
1 Prt.
Price
£636.44
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    486 mm
  • Width of installed product
    478 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class II

Downloads

  • Product image

    Image VMLA90810HSPD  | Hager

    Product Image VMLA90810HSPD

  • Product notice

    Image Instruction manuals for VMLA90810HSPD  | Hager

    Instruction manuals for VMLA90810HSPD

    PDF
    574 KB
    Image Instruction manuals for VMLA90810HSPD  | Hager

    Instruction manuals for VMLA90810HSPD

    PDF
    10 MB
  • User guides

    Image End User quick guides for VMLA90810HSPD  | Hager

    End User quick guides for VMLA90810HSPD

    PDF
    432 KB
  • Product datasheet

    Image Product data sheets for VMLA90810HSPD  | Hager

    Product data sheets for VMLA90810HSPD

    PDF
    828 KB
  • Product declaration

    Image EU Declaration of conformity for VMLA90810HSPD  | Hager

    EU Declaration of conformity for VMLA90810HSPD

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VMLA90810HSPD  | Hager

    EU Declaration of conformity for VMLA90810HSPD

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VMLA90810HSPD  | Hager

    EU Declaration of conformity for VMLA90810HSPD

    Declaration

    PDF
    257 KB
    Image EU Declaration of conformity for VMLA90810HSPD  | Hager

    EU Declaration of conformity for VMLA90810HSPD

    Declaration

    PDF
    128 KB
  • Product ROHS

    Image RoHS certificate for VMLA90810HSPD  | Hager

    RoHS certificate for VMLA90810HSPD

    PDF
    33 KB
    Image RoHS certificate for VMLA90810HSPD  | Hager

    RoHS certificate for VMLA90810HSPD

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.