Consumer unit,Design10,12way,multi tariff,6+5+1,2*100A sw, 1*63A, VML9651

EAN-Nr.
3250610840351
Packaging
1 Prt.
£203.13
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    245 mm
  • Width of installed product
    404.2 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Equipment
  • Number of rows
    1
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.