Consumer unit,Design10,18way,twin tariff,config,2*100A sw VML918C

EAN-Nr.
3250610840344
Packaging
1 Prt.
Price
£189.92
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    245 mm
  • Width of installed product
    476 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML918C  | Hager

    Product Image VML918C

  • Product notice

    Image Instruction manuals for VML918C  | Hager

    Instruction manuals for VML918C

    UK_HAGER_INS_IPRATINGS.pdf

    PDF
    356 KB
  • Installation guide

    Image Installation manuals for VML918C  | Hager

    Installation manuals for VML918C

    PDF
    10 MB
  • BIM models

    Image BIM models for VML918C  | Hager

    BIM models for VML918C

    UK_DESIGN10_BIM_MULTITARRIF.ZIP

    ZIP
    314 KB
  • Safety note

    Image Safety data sheet for VML918C  | Hager

    Safety data sheet for VML918C

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VML918C  | Hager

    Product data sheets for VML918C

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VML918C  | Hager

    Product data sheets for VML918C

    UK_D10_TDS_D10MULTITARIFF.PDF

    PDF
    279 KB
    Image Product data sheets for VML918C  | Hager

    Product data sheets for VML918C

    PDF
    385 KB
  • Product declaration

    Image EU Declaration of conformity for VML918C  | Hager

    EU Declaration of conformity for VML918C

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VML918C  | Hager

    EU Declaration of conformity for VML918C

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VML918C  | Hager

    EU Declaration of conformity for VML918C

    Declaration

    PDF
    164 KB
  • Product ROHS

    Image RoHS certificate for VML918C  | Hager

    RoHS certificate for VML918C

    PDF
    33 KB
    Image RoHS certificate for VML918C  | Hager

    RoHS certificate for VML918C

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.