Dual Row 18+20W 100A Switch 2*100A 30mA RCCB VML91820H

EAN-Nr.
5015652601906
Packaging
1 Prt.
Price
£495.22
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    485 mm
  • Width of installed product
    476 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML91820H  | Hager

    Product Image VML91820H

  • Safety note

    Image Safety data sheet for VML91820H  | Hager

    Safety data sheet for VML91820H

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VML91820H  | Hager

    Product data sheets for VML91820H

    PDF
    776 KB
  • Product declaration

    Image EU Declaration of conformity for VML91820H  | Hager

    EU Declaration of conformity for VML91820H

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VML91820H  | Hager

    EU Declaration of conformity for VML91820H

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VML91820H  | Hager

    EU Declaration of conformity for VML91820H

    Declaration

    PDF
    167 KB
  • Product ROHS

    Image RoHS certificate for VML91820H  | Hager

    RoHS certificate for VML91820H

    PDF
    33 KB
    Image RoHS certificate for VML91820H  | Hager

    RoHS certificate for VML91820H

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.