VML91620CUSPD

Design 10, Dual Row, 16+20 Way HI 100A Sw 2*100A 30mA RCCB Type A SPD
EAN
5015652605492
Quantity
1
Trade price*
£504.42 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      100 mm
    • Height of installed product
      486 mm
    • Width of installed product
      478 mm
  • Cover, door
    • Interlockable
      Yes
  • Materials
    • Colour
      pure white
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      2
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
EU Declaration of conformity for VML91620CUSPD 296 kbpdfDownload
Installation manuals for VML91620CUSPD 5272 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.