VML914CUSPDRK
14 Way Hi Integrity 100A Switch 2*100A 30mA RCCB Type 2 SPD RKO
EAN
5015652605973
Quantity
1
Trade price*
£364.87 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current100 A
-
- Dimensions
- Depth of installed product100 mm
- Height of installed product246 mm
- Width of installed product478 mm
-
- Cover, door
- InterlockableNo
-
- Materials
- Colourpure white
- Colourwhite
- RAL colourRAL 9010 - Pure white
- RAL colour number9010
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
