12 Way HI Cf 100A Switch 2*100A 30mA RCCB Met VML912CU

EAN-Nr.
5015652601838
Packaging
1 Prt.
Price
£283.82
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    245 mm
  • Width of installed product
    404.2 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML912CU  | Hager

    Product Image VML912CU

  • Installation guide

    Image Installation manuals for VML912CU  | Hager

    Installation manuals for VML912CU

    PDF
    10 MB
  • Safety note

    Image Safety data sheet for VML912CU  | Hager

    Safety data sheet for VML912CU

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VML912CU  | Hager

    Product data sheets for VML912CU

    PDF
    758 KB
  • Product declaration

    Image EU Declaration of conformity for VML912CU  | Hager

    EU Declaration of conformity for VML912CU

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VML912CU  | Hager

    EU Declaration of conformity for VML912CU

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VML912CU  | Hager

    EU Declaration of conformity for VML912CU

    Declaration

    PDF
    138 KB
  • Product ROHS

    Image RoHS certificate for VML912CU  | Hager

    RoHS certificate for VML912CU

    PDF
    33 KB
    Image RoHS certificate for VML912CU  | Hager

    RoHS certificate for VML912CU

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.