Dual Row 12+14W 100A Switch 2*100A 30mA RCCB VML91214H

EAN-Nr.
5015652601814
Packaging
1 Prt.
£456.75
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    485 mm
  • Width of installed product
    368.4 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.