Design 10 , 10 way Configureable HI 100A Sw 2*100A 30mA RCCB Type A SPD VML910CUSPD

EAN-Nr.
5015652605478
Packaging
1 Prt.
£369.97
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    246 mm
  • Width of installed product
    406 mm
Cover, door
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.