Dual Row,10+14 Way Hi Integrity 100A Switch 2*100A 30mA Type RCCB Type 2 SPD VML91014CUSPD

EAN-Nr.
5015652605942
Packaging
1 Prt.
£586.03
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    486 mm
  • Width of installed product
    370 mm
Cover, door
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.