VML855H

Consumer unit,Design10,10way,split load 5+5,100A Sw,2*80A,30mA,RCCB
EAN
3250610840306
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      98.2 mm
    • Height of installed product
      245 mm
    • Width of installed product
      368.4 mm
  • Capacity
    • Number of modules
      10
  • Cover, door
    • Type of door closing
      non keylock
    • Interlockable
      No
  • Materials
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Product data sheets for VML855H 281 kbpdfDownload
Instruction manuals for VML855H 356 kbpdfDownload
Product data sheets for VML855H 106 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation
Tools and software
BIM models for VML855H 1290 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.