VML854R

Consumer unit,Design10,10way,hi integ,5+4+1,100A Sw,2*80A,30mA,RCCB+6A RCBO
EAN
3250610840290
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      98.2 mm
    • Height of installed product
      245 mm
    • Width of installed product
      368.4 mm
  • Cover, door
    • Interlockable
      No
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
Documentations
Product data sheets for VML854R 282 kbpdfDownload
Product data sheets for VML854R 106 kbpdfDownload
Instruction manuals for VML854R 356 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation
Tools and software
BIM models for VML854R 948 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.