Consumer unit,Design10,12w,split load 6+6,100A Sw,2*63A,30mA,RCCB,round KO VML766RK

EAN-Nr.
5015652600787
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    404.2 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Equipment
  • Number of rows
    1
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.