VML754R
Consumer unit,Design10,10way 5+4+1,100A sw,2*63A,30mA,RCCB+6A RCBO
EAN
3250610840221
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Dimensions
- Depth of installed product98.2 mm
- Height of installed product245 mm
- Width of installed product368.4 mm
-
- Capacity
- Number of modules10
-
- Materials
- RAL colour number9010
-
- Equipment
- Number of rows1
- Can be accessorizedNo
-
- Safety
- Protection index IPIP2XC
-
Documentations
Product data sheets for VML754R | 105 KB | Download | |
Product data sheets for VML754R | 282 KB | Download | |
Instruction manuals for VML754R | 356 KB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VML754R | 947 KB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
