Consumer unit,Design10,12way,config,100A,100mA,time delayed,RCCB+63A,30mA,RCCB VML712TG

EAN-Nr.
3250610841259
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    368.4 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML712TG  | Hager

    Product Image VML712TG

  • Product notice

    Image Instruction manuals for VML712TG  | Hager

    Instruction manuals for VML712TG

    UK_HAGER_INS_IPRATINGS.pdf

    PDF
    356 KB
  • BIM models

    Image BIM models for VML712TG  | Hager

    BIM models for VML712TG

    UK_DESIGN10_BIM_TIMEDELAYRCCB12WAY.ZIP

    ZIP
    730 KB
  • Product datasheet

    Image Product data sheets for VML712TG  | Hager

    Product data sheets for VML712TG

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VML712TG  | Hager

    Product data sheets for VML712TG

    UK_D10_TDS_TDRCCBIN.PDF

    PDF
    277 KB
  • Product declaration

    Image EU Declaration of conformity for VML712TG  | Hager

    EU Declaration of conformity for VML712TG

    Declaration

    PDF
    162 KB
    Image EU Declaration of conformity for VML712TG  | Hager

    EU Declaration of conformity for VML712TG

    Declaration

    PDF
    125 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.