Consumer unit,Design10,12way,hi integ,config,100A sw,2*63A,30mA,RCCB VML712CU

EAN-Nr.
3250610841808
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    404.2 mm
Equipment
  • Number of rows
    1

Downloads

  • Product image

    Image VML712CU  | Hager

    Product Image VML712CU

  • Product notice

    Image Instruction manuals for VML712CU  | Hager

    Instruction manuals for VML712CU

    UK_HAGER_INS_IPRATINGS.pdf

    PDF
    356 KB
  • BIM models

    Image BIM models for VML712CU  | Hager

    BIM models for VML712CU

    UK_DESIGN10_BIM_HIGHINTEG.ZIP

    ZIP
    947 KB
  • Product datasheet

    Image Product data sheets for VML712CU  | Hager

    Product data sheets for VML712CU

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VML712CU  | Hager

    Product data sheets for VML712CU

    UK_D10_TDS_HIGHINTEG.PDF

    PDF
    281 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.