Consumer unit,Design10,dual row,8+10,100A sw,2*63A,30mA,RCCB VML70810H

EAN-Nr.
3250610459188
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.3 mm
  • Height of installed product
    485 mm
  • Width of installed product
    296.8 mm
Equipment
  • Number of rows
    2

Downloads

  • Product image

    Image VML70810H  | Hager

    Product Image VML70810H

  • Product notice

    Image Instruction manuals for VML70810H  | Hager

    Instruction manuals for VML70810H

    ZD0829.PDF

    PDF
    1 MB
  • BIM models

    Image BIM models for VML70810H  | Hager

    BIM models for VML70810H

    UK_DESIGN10_BIM_SPLD.ZIP

    ZIP
    1 MB
  • Product datasheet

    Image Product data sheets for VML70810H  | Hager

    Product data sheets for VML70810H

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VML70810H  | Hager

    Product data sheets for VML70810H

    UK_Design10_DualRow_SplitLoad.pdf

    PDF
    222 KB
  • Product declaration

    Image EU Declaration of conformity for VML70810H  | Hager

    EU Declaration of conformity for VML70810H

    Declaration

    PDF
    164 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.