VML666H
12 Way 6+6 63A Switch 2*63A 30mA Type A RCCB
EAN
5015652604907
Quantity
1
Trade price*
£205.11 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current63 A
-
- Dimensions
- Depth of installed product100 mm
- Height of installed product246 mm
- Width of installed product406 mm
-
- Capacity
- Number of modules12
-
- Cover, door
- InterlockableNo
-
- Materials
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
