VML646H

Dual Row,Design10,4+6 Way 63A Switch 2*63A 30mA RCCB
EAN
5015652604884
Quantity
1
Trade price*
£239.12 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      63 A
  • Dimensions
    • Depth of installed product
      83 mm
    • Height of installed product
      246 mm
    • Width of installed product
      227 mm
  • Capacity
    • Number of modules
      10
  • Cover, door
    • Interlockable
      No
  • Materials
    • Material
      Steel
  • Equipment
    • Number of rows
      2
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Installation manuals for VML646H 5 MBpdfDownload
Product data sheets for VML646H 590 KBpdfDownload
4636 kbpdfDownload
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF 211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.