Dual Row Hi Integrity 18+20 Way 63A Sw 2*63A 30mA RCCB VML61820CU

EAN-Nr.
5015652605904
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    83 mm
  • Height of installed product
    246 mm
  • Width of installed product
    478 mm
Cover, door
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML61820CU  | Hager

    Product Image VML61820CU

  • Product datasheet

    Image Product data sheets for VML61820CU  | Hager

    Product data sheets for VML61820CU

    PDF
    774 KB
  • Product declaration

    Image EU Declaration of conformity for VML61820CU  | Hager

    EU Declaration of conformity for VML61820CU

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VML61820CU  | Hager

    EU Declaration of conformity for VML61820CU

    Declaration

    PDF
    403 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.