12 Way Configurable 63A Switch 2*63A 30mA Type A RCCB VML612C

EAN-Nr.
5015652605874
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    246 mm
  • Width of installed product
    406 mm
Cover, door
  • Interlockable
    No
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML612C  | Hager

    Product Image VML612C

  • Installation guide

    Image Installation manuals for VML612C  | Hager

    Installation manuals for VML612C

    PDF
    10 MB
  • Product datasheet

    Image Product data sheets for VML612C  | Hager

    Product data sheets for VML612C

    PDF
    689 KB
  • Product declaration

    Image EU Declaration of conformity for VML612C  | Hager

    EU Declaration of conformity for VML612C

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VML612C  | Hager

    EU Declaration of conformity for VML612C

    Declaration

    PDF
    403 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.