VML610CUSPDRK
10 Way Hi Integrity 63A Switch 2*63A 30mA RCCB Type 2 SPD RKO
EAN
5015652605850
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current63 A
-
- Dimensions
- Depth of installed product100 mm
- Height of installed product246 mm
- Width of installed product406 mm
-
- Cover, door
- InterlockableNo
-
- Materials
- Colourpure white
- Colourwhite
- RAL colourRAL 9010 - Pure white
- RAL colour number9010
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
