VML610C
10 Way Configurable 63A Switch 2*63A 30mA Type A RCCB
EAN
5015652604815
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Dimensions
- Depth of installed product83 mm
- Height of installed product246 mm
- Width of installed product370 mm
-
- Cover, door
- InterlockableNo
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
