Dual Row,10+14 Way 63A Switch 2*63A Type A RCCB Type 2 SPD VML61014CUSPD

EAN-Nr.
5015652605843
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    486 mm
  • Width of installed product
    370 mm
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes

Downloads

  • Product image

    Image VML61014CUSPD  | Hager

    Product Image VML61014CUSPD

  • Product datasheet

    Image Product data sheets for VML61014CUSPD  | Hager

    Product data sheets for VML61014CUSPD

    PDF
    996 KB
  • Product declaration

    Image EU Declaration of conformity for VML61014CUSPD  | Hager

    EU Declaration of conformity for VML61014CUSPD

    Declaration

    PDF
    257 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.