VML60810H
Dual Row,Design10,8+10W 63A Switch 2*63A 30mA RCCB
EAN
5015652604808
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current63 A
-
- Dimensions
- Depth of installed product83 mm
- Height of installed product246 mm
- Width of installed product227 mm
-
- Capacity
- Number of modules18
-
- Cover, door
- InterlockableNo
-
- Materials
- MaterialSteel
-
- Equipment
- Number of rows2
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
