VML60610CUSPD
Design 10, Dual Row, 6+10 Way HI 63A Sw 2*63A 30mA RCCB Type A SPD
EAN
5015652605386
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current63 A
-
- Dimensions
- Depth of installed product100 mm
- Height of installed product486 mm
- Width of installed product299 mm
-
- Cover, door
- InterlockableNo
-
- Materials
- Colourpure white
- Colourwhite
- RAL colourRAL 9010 - Pure white
- RAL colour number9010
- MaterialSteel
-
- Equipment
- Number of rows2
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
