12 Way 100A Switch + 100A 30mA Type A RCCB VML512AC

EAN-Nr.
5015652603894
Packaging
1 Prt.
Price
£212.04
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    368.4 mm
Cover, door
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image VML512AC  | Hager

    Product Image VML512AC

  • Installation guide

    Image Installation manuals for VML512AC  | Hager

    Installation manuals for VML512AC

    PDF
    10 MB
  • Safety note

    Image Safety data sheet for VML512AC  | Hager

    Safety data sheet for VML512AC

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VML512AC  | Hager

    Product data sheets for VML512AC

    PDF
    758 KB
  • Product declaration

    Image EU Declaration of conformity for VML512AC  | Hager

    EU Declaration of conformity for VML512AC

    Declaration

    PDF
    179 KB
  • Product ROHS

    Image RoHS certificate for VML512AC  | Hager

    RoHS certificate for VML512AC

    PDF
    33 KB
    Image RoHS certificate for VML512AC  | Hager

    RoHS certificate for VML512AC

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.