VML410H
Consumer unit,Design10,10way,63A,30mA,RCCB incomer
EAN
3250610840160
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current63 A
-
- Dimensions
- Depth of installed product98.2 mm
- Height of installed product245 mm
- Width of installed product297 mm
-
- Capacity
- Number of modules10
-
- Cover, door
- Type of door closingnon keylock
- InterlockableNo
-
- Materials
- Colourpure white
- RAL colour number9010
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
- Protection classProtection class III
-
Documentations
Product data sheets for VML410H | 105 KB | Download | |
Instruction manuals for VML410H | 356 KB | Download | |
Installation manuals for VML410H | 5 MB | Download | |
Product data sheets for VML410H | 273 KB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VML410H | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
