6 Way 63A 30mA Type A RCCB Incomer VML406AH

EAN-Nr.
5015652603870
Packaging
1 Prt.
Price
£132.23
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    225 mm
Cover, door
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VML406AH  | Hager

    Product Image VML406AH

  • Installation guide

    Image Installation manuals for VML406AH  | Hager

    Installation manuals for VML406AH

    PDF
    10 MB
  • Safety note

    Image Safety data sheet for VML406AH  | Hager

    Safety data sheet for VML406AH

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VML406AH  | Hager

    Product data sheets for VML406AH

    PDF
    440 KB
  • Product declaration

    Image EU Declaration of conformity for VML406AH  | Hager

    EU Declaration of conformity for VML406AH

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VML406AH  | Hager

    EU Declaration of conformity for VML406AH

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VML406AH  | Hager

    EU Declaration of conformity for VML406AH

    Declaration

    PDF
    179 KB
  • Product ROHS

    Image RoHS certificate for VML406AH  | Hager

    RoHS certificate for VML406AH

    PDF
    32 KB
    Image RoHS certificate for VML406AH  | Hager

    RoHS certificate for VML406AH

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.