Consumer unit,Design10,10way,100A,30mA,RCCB incomer VML310H

EAN-Nr.
3250610840122
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    297 mm
Equipment
  • Number of rows
    1

Downloads

  • Product image

    Image VML310H  | Hager

    Product Image VML310H

  • Product notice

    Image Instruction manuals for VML310H  | Hager

    Instruction manuals for VML310H

    UK_HAGER_INS_IPRATINGS.pdf

    PDF
    356 KB
  • Installation guide

    Image Installation manuals for VML310H  | Hager

    Installation manuals for VML310H

    PDF
    10 MB
  • BIM models

    Image BIM models for VML310H  | Hager

    BIM models for VML310H

    UK_DESIGN10_BIM_RCCBINCOMER.ZIP

    ZIP
    1 MB
  • Safety note

    Image Safety data sheet for VML310H  | Hager

    Safety data sheet for VML310H

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VML310H  | Hager

    Product data sheets for VML310H

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VML310H  | Hager

    Product data sheets for VML310H

    UK_D10_TDS_RCCBINCOMER.PDF

    PDF
    273 KB
  • Product declaration

    Image EU Declaration of conformity for VML310H  | Hager

    EU Declaration of conformity for VML310H

    Declaration

    PDF
    125 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.