VML24H

Consumer unit,Design10,2way,garage,40A,30mA,RCCB,32A MCB and 6A MCB
EAN
3250610841839
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      40 A
  • Dimensions
    • Depth of installed product
      98.2 mm
    • Height of installed product
      245 mm
    • Width of installed product
      154 mm
  • Capacity
    • Number of modules
      2
  • Cover, door
    • Type of door closing
      non keylock
    • Interlockable
      No
  • Materials
    • Colour
      pure white
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
    • Protection class
      Protection class III
Documentations
Product data sheets for VML24H 105 KBpdfDownload
Instruction manuals for VML24H 356 KBpdfDownload
Installation manuals for VML24H 5 MBpdfDownload
4636 kbpdfDownload
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF 211 kbpdfDownload
More documentation
Tools and software
BIM models for VML24H 304 KB zipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.