Dual Row 100A Sw, 2*100A 30mA RCCB, 5+7 Way, 2 pole busbar, ARC Fault + SPD KO VMA90507HKSPD

EAN-Nr.
5015652606987
Packaging
1 Prt.
£647.55
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    480 mm
  • Width of installed product
    364 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Safety
  • Protection class
    isol.class II
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.