VMA90405H
Dual Row 100A Sw, 2*100A 30mA RCCB, 4+5 Way, 2 pole busbar, ARC Fault
EAN
5015652604266
Quantity
1
Trade price*
£390.35 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Frequency50 Hz
- Rated current100 A
-
- Dimensions
- Depth of installed product293 mm
- Height of installed product480 mm
- Width of installed product293 mm
-
- Capacity
- Number of modules9
-
- Cover, door
- Type of door closingnon keylock
- InterlockableNo
-
- Materials
- Colourwhite
- Colourwhite
- RAL colourRAL 9010 - Pure white
- RAL colour number9010
- MaterialSteel
-
- Equipment
- Number of rows2
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
- Protection classisol.class II
-
Documentations
Instruction manuals for VMA90405H | 574 KB | Download | |
End User quick guides for VMA90405H | 432 KB | Download | |
Installation manuals for VMA90405H | 1 MB | Download | |
EU Declaration of conformity for VMA90405H | 169 KB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
